Title | Information |
---|---|
Pkg. Name | PLQP0044GD-A |
Pkg. Previous Code | P44G-80-22-3 |
JEITA Standard | P-LQFP44-10x10-0.80 |
Package Status | Active |
Package Type | LQFP |
Class | IC |
Package Code | pkg_8036 |
Lead Count | 44 |
Pb (Lead) Free | Yes |
Length | 10mm |
Width | 10mm |
Thickness | 1.65mm |
Pkg. Dimensions (mm) | 10 x 10 x 1.65 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 47 KB | |
Carrier/Package | PDF 208 KB | |
Carrier/Package | PDF 211 KB | |
Carrier/Package | PDF 52 KB 日本語 | |
Package Outline Drawing | PDF 11 KB | |
5 items
|