Skip to main content

pkg_8037 (LQFP 44)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLQP0044GD-B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P44G-80-24-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-LQFP44-10x10-0.80
Package Status
Active
Package Type
LQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_8037
Lead Count
44
Pb (Lead) Free
Yes
Length
10mm
Width
10mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.55mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10 x 10 x 1.55
Type Title Date
Carrier/Package PDF 47 KB
Carrier/Package PDF 208 KB
Carrier/Package PDF 52 KB 日本語
Package Outline Drawing PDF 11 KB
4 items