Skip to main content

pkg_8044 (LFQFP 144)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLQP0144KD-D
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S144GJ-50-UEN-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFQFP144-20x20-0.50
Package Status
Active
Package Type
LFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_8044
Lead Count
144
Pb (Lead) Free
Yes
Length
20mm
Width
20mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.6mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
20 x 20 x 1.6

Documentation