Title | Information |
---|---|
Pkg. Name | PRQJ0032DB-A |
Pkg. Previous Code | P32L-50A-4 |
JEITA Standard | P-QFJ32-11.5x14.04-1.27 |
Package Status | Active |
Package Type | QFJ |
Class | IC |
Package Code | pkg_8058 |
Lead Count | 32 |
Pb (Lead) Free | Yes |
Length | 14.04mm |
Width | 11.5mm |
Thickness | 4.6mm |
Pkg. Dimensions (mm) | 14.04 x 11.5 x 4.6 |