Skip to main content

pkg_8062 (QFJ 84)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRQJ0084DC-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P84L-50A3-4
JEITA Standard
The JEITA standard to which the device is compliant.
P-QFJ84-29.28x29.28-1.27
Package Status
Active
Package Type
QFJ
Class
IC
Package Code
The unique identifier of this package.
pkg_8062
Lead Count
84
Pb (Lead) Free
Yes
Length
29.28mm
Width
29.28mm
Thickness
Seated height or Package height
(Please check the outline drawing)
4.6mm
Pitch
1.27mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
29.28 x 29.28 x 4.6

Documentation

Type Title Date
Carrier/Package PDF 136 KB
Carrier/Package PDF 223 KB
Package Outline Drawing PDF 11 KB
3 items