Title | Information |
---|---|
Pkg. Name | PRQP0120GB-A |
Pkg. Previous Code | P120GD-80-5BB-4 |
JEITA Standard | P-QFP120-28x28-0.80 |
Package Status | Active |
Package Type | QFP |
Class | IC |
Package Code | pkg_8072 |
Lead Count | 120 |
Pb (Lead) Free | Yes |
Length | 28mm |
Width | 28mm |
Thickness | 4mm |
Pkg. Dimensions (mm) | 28 x 28 x 4 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 187 KB | |
Carrier/Package | PDF 51 KB | |
Carrier/Package | PDF 75 KB | |
Carrier/Package | PDF 172 KB | |
Carrier/Package | PDF 200 KB | |
Package Outline Drawing | PDF 13 KB | |
6 items
|