Skip to main content

pkg_8084 (QFP 44)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRQP0044GE-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P44GB-80-3B4-5
JEITA Standard
The JEITA standard to which the device is compliant.
P-QFP44-10x10-0.80
Package Status
Active
Package Type
QFP
Class
IC
Package Code
The unique identifier of this package.
pkg_8084
Lead Count
44
Pb (Lead) Free
Yes
Length
10mm
Width
10mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10 x 10 x 3

Documentation