Skip to main content

pkg_8085 (QFP 48)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRQP0048JB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P48GB-65-2A5-4
JEITA Standard
The JEITA standard to which the device is compliant.
P-QFP48-10x10-0.65
Package Status
Active
Package Type
QFP
Class
IC
Package Code
The unique identifier of this package.
pkg_8085
Lead Count
48
Pb (Lead) Free
Yes
Length
10mm
Width
10mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10 x 10 x 2.5

Documentation