Title | Information |
---|---|
Pkg. Name | PRQP0052FA-D |
Pkg. Previous Code | P52G-100-04-2 |
JEITA Standard | P-QFP52-14x14-1.00 |
Package Status | Active |
Package Type | QFP |
Class | IC |
Package Code | pkg_8090 |
Lead Count | 52 |
Pb (Lead) Free | Yes |
Length | 14mm |
Width | 14mm |
Thickness | 3mm |
Pkg. Dimensions (mm) | 14 x 14 x 3 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 217 KB | |
Carrier/Package | PDF 205 KB | |
Package Outline Drawing | PDF 12 KB | |
3 items
|