Skip to main content

pkg_8091 (QFP 52)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRQP0052FD-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P52G-100-05-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-QFP52-14x14-1.00
Package Status
Active
Package Type
QFP
Class
IC
Package Code
The unique identifier of this package.
pkg_8091
Lead Count
52
Pb (Lead) Free
Yes
Length
14mm
Width
14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14 x 14 x 3

Documentation

Type Title Date
Carrier/Package PDF 217 KB
Carrier/Package PDF 235 KB
Carrier/Package PDF 205 KB
Carrier/Package PDF 196 KB
Package Outline Drawing PDF 52 KB
5 items