Skip to main content

pkg_8101 (QFP 58)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRQP0058FA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P58G-100-10-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-QFP58-10x20-1.00
Package Status
Active
Package Type
QFP
Class
IC
Package Code
The unique identifier of this package.
pkg_8101
Lead Count
58
Pb (Lead) Free
Yes
Length
20mm
Width
10mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.45mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
20 x 10 x 2.45

Documentation

Type Title Date
Package Outline Drawing PDF 12 KB
1 item