Skip to main content

pkg_8112 (QFP 80)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRQP0080GG-B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P80GF-80-3L9-3
JEITA Standard
The JEITA standard to which the device is compliant.
P-QFP80-14x20-0.80
Package Status
Active
Package Type
QFP
Class
IC
Package Code
The unique identifier of this package.
pkg_8112
Lead Count
80
Pb (Lead) Free
Yes
Length
20mm
Width
14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
20 x 14 x 3

Documentation

Type Title Date
Carrier/Package PDF 51 KB
Carrier/Package PDF 75 KB
Package Outline Drawing PDF 12 KB
3 items