Skip to main content

pkg_8124 (FQFP 48)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRQP0048KA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S48GA-50-2E5-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-FQFP48-7x7-0.50
Package Status
Active
Package Type
FQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_8124
Lead Count
48
Pb (Lead) Free
Yes
Length
7mm
Width
7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7 x 7 x 2.5

Documentation

Type Title Date
Carrier/Package PDF 247 KB
Carrier/Package PDF 51 KB
Carrier/Package PDF 75 KB
Carrier/Package PDF 211 KB
Carrier/Package PDF 209 KB
Carrier/Package PDF 17 KB
Package Outline Drawing PDF 11 KB
7 items