Skip to main content

pkg_8130 (QFP 68)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRQP0068JB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S68GH-65-2AK-3
JEITA Standard
The JEITA standard to which the device is compliant.
P-QFP68-10x14-0.65
Package Status
Active
Package Type
QFP
Class
IC
Package Code
The unique identifier of this package.
pkg_8130
Lead Count
68
Pb (Lead) Free
Yes
Length
14mm
Width
10mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14 x 10 x 2.5

Documentation