Skip to main content

pkg_8134 (QFP 80)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRQP0080JG-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S80GC-65-3B9-6
JEITA Standard
The JEITA standard to which the device is compliant.
P-QFP80-14x14-0.65
Package Status
Active
Package Type
QFP
Class
IC
Package Code
The unique identifier of this package.
pkg_8134
Lead Count
80
Pb (Lead) Free
Yes
Length
14mm
Width
14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3mm
Pitch
0.65mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14 x 14 x 3

Documentation