Skip to main content

pkg_8150 (SDIP 48)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRDP0048BB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P48C-70-600B-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-SDIP48-0600-1.78
Package Status
Active
Package Type
SDIP
Class
IC
Package Code
The unique identifier of this package.
pkg_8150
Lead Count
48
Pb (Lead) Free
Yes
Length
15.24mm
Thickness
Seated height or Package height
(Please check the outline drawing)
5.72mm

Documentation

Type Title Date
Carrier/Package PDF 146 KB
Package Outline Drawing PDF 5 KB
2 items