Skip to main content

pkg_8151 (SDIP 22)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRDP0022BB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S22C-70-300B-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-SDIP22-0300-1.78
Package Status
Active
Package Type
SDIP
Class
IC
Package Code
The unique identifier of this package.
pkg_8151
Lead Count
22
Pb (Lead) Free
Yes
Length
7.62mm
Thickness
Seated height or Package height
(Please check the outline drawing)
5.08mm

Documentation

Type Title Date
Carrier/Package PDF 146 KB
Carrier/Package PDF 211 KB
Package Outline Drawing PDF 5 KB
3 items