Skip to main content

pkg_8153 (SDIP 28)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRDP0028BD-B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S28C-70-400B-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-SDIP28-0400-1.78
Package Status
Active
Package Type
SDIP
Class
IC
Package Code
The unique identifier of this package.
pkg_8153
Lead Count
28
Pb (Lead) Free
Yes
Length
10.16mm
Thickness
Seated height or Package height
(Please check the outline drawing)
5.08mm

Documentation

Type Title Date
Carrier/Package PDF 152 KB
Carrier/Package PDF 143 KB
Carrier/Package PDF 168 KB
Package Outline Drawing PDF 5 KB
4 items