Skip to main content

pkg_8154 (SDIP 30)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRDP0030BC-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S30C-70-400B-3
JEITA Standard
The JEITA standard to which the device is compliant.
P-SDIP30-0400-1.78
Package Status
Active
Package Type
SDIP
Class
IC
Package Code
The unique identifier of this package.
pkg_8154
Lead Count
30
Pb (Lead) Free
Yes
Length
27.3mm
Width
8.6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
5.08mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
27.3 x 8.6 x 5.08

Documentation

Type Title Date
Carrier/Package PDF 143 KB
Carrier/Package PDF 168 KB
Package Outline Drawing PDF 5 KB
3 items