Skip to main content

pkg_8170 (SOJ 34)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSJ0034DA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S34LG-500A-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-SOJ34-0500-1.27
Package Status
Active
Package Type
SOJ
Class
IC
Package Code
The unique identifier of this package.
pkg_8170
Lead Count
34
Pb (Lead) Free
Yes
Length
22.42mm
Width
12.7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.7mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
22.42 x 12.7 x 3.7

Documentation

Type Title Date
Carrier/Package PDF 34 KB
Carrier/Package PDF 43 KB 日本語
Package Outline Drawing PDF 10 KB
3 items