Skip to main content

pkg_8172 (SOP 16)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSP0016DK-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P16GM-50-300B-6
JEITA Standard
The JEITA standard to which the device is compliant.
P-SOP16-0300-1.27
Package Status
Active
Package Type
SOP
Class
IC
Package Code
The unique identifier of this package.
pkg_8172
Lead Count
16
Pb (Lead) Free
Yes
Length
10.2mm
Width
5.6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.2 x 5.6 x 1.8

Documentation