Skip to main content

pkg_8174 (SOP 16)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSP0016DN-B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P16GM-50-375B-6
JEITA Standard
The JEITA standard to which the device is compliant.
P-SOP16-0375-1.27
Package Status
Active
Package Type
SOP
Class
IC
Package Code
The unique identifier of this package.
pkg_8174
Lead Count
16
Pb (Lead) Free
Yes
Length
10mm
Width
7.2mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.77mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10 x 7.2 x 2.77

Documentation

Type Title Date
Carrier/Package PDF 195 KB
Carrier/Package PDF 142 KB
Carrier/Package PDF 51 KB
Carrier/Package PDF 76 KB
Carrier/Package PDF 176 KB
Carrier/Package PDF 162 KB
Carrier/Package PDF 171 KB
Carrier/Package PDF 208 KB
Package Outline Drawing PDF 10 KB
9 items