Skip to main content

pkg_8176 (SOP 20)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSP0020DO-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P20GM-50-375B-6
JEITA Standard
The JEITA standard to which the device is compliant.
P-SOP20-0375-1.27
Package Status
Active
Package Type
SOP
Class
IC
Package Code
The unique identifier of this package.
pkg_8176
Lead Count
20
Pb (Lead) Free
Yes
Length
12.5mm
Width
7.2mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.9mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
12.5 x 7.2 x 2.9

Documentation

Type Title Date
Carrier/Package PDF 201 KB
Carrier/Package PDF 142 KB
Carrier/Package PDF 51 KB
Carrier/Package PDF 76 KB
Carrier/Package PDF 176 KB
Carrier/Package PDF 157 KB
Carrier/Package PDF 171 KB
Carrier/Package PDF 208 KB
Package Outline Drawing PDF 11 KB
9 items