Skip to main content

pkg_8177 (SOP 20)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSP0020DM-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P20GT-50-375B-3
JEITA Standard
The JEITA standard to which the device is compliant.
P-SOP20-0375-1.27
Package Status
Active
Package Type
SOP
Class
IC
Package Code
The unique identifier of this package.
pkg_8177
Lead Count
20
Pb (Lead) Free
Yes
Length
9.53mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.9mm

Documentation

Type Title Date
Carrier/Package PDF 201 KB
Carrier/Package PDF 142 KB
Carrier/Package PDF 51 KB
Carrier/Package PDF 76 KB
Carrier/Package PDF 176 KB
Carrier/Package PDF 157 KB
Carrier/Package PDF 171 KB
Carrier/Package PDF 208 KB
Package Outline Drawing PDF 10 KB
9 items