Skip to main content

pkg_8178 (SOP 24)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSP0024DH-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P24GM-50-300B-7
JEITA Standard
The JEITA standard to which the device is compliant.
P-SOP24-0300-1.27
Package Status
Active
Package Type
SOP
Class
IC
Package Code
The unique identifier of this package.
pkg_8178
Lead Count
24
Pb (Lead) Free
Yes
Length
15.3mm
Width
5.6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
15.3 x 5.6 x 1.8

Documentation