Skip to main content

pkg_8181 (SOP 24)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSP0024DJ-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P24GT-50-375B-4
JEITA Standard
The JEITA standard to which the device is compliant.
P-SOP24-0375-1.27
Package Status
Active
Package Type
SOP
Class
IC
Package Code
The unique identifier of this package.
pkg_8181
Lead Count
24
Pb (Lead) Free
Yes
Length
15.3mm
Width
7.2mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.9mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
15.3 x 7.2 x 2.9

Documentation

Type Title Date
Carrier/Package PDF 200 KB
Carrier/Package PDF 142 KB
Carrier/Package PDF 51 KB
Carrier/Package PDF 76 KB
Carrier/Package PDF 176 KB
Carrier/Package PDF 157 KB
Carrier/Package PDF 171 KB
Carrier/Package PDF 210 KB
Package Outline Drawing PDF 11 KB
9 items