Skip to main content

pkg_8184 (SOP 28)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSP0028DI-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P28GM-50-450A2-3
JEITA Standard
The JEITA standard to which the device is compliant.
P-SOP28-0450-1.27
Package Status
Active
Package Type
SOP
Class
IC
Package Code
The unique identifier of this package.
pkg_8184
Lead Count
28
Pb (Lead) Free
Yes
Length
11.43mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3mm

Documentation

Type Title Date
Carrier/Package PDF 200 KB
Carrier/Package PDF 135 KB
Carrier/Package PDF 51 KB
Carrier/Package PDF 76 KB
Carrier/Package PDF 176 KB
Carrier/Package PDF 157 KB
Carrier/Package PDF 171 KB
Carrier/Package PDF 157 KB
Package Outline Drawing PDF 11 KB
9 items