Skip to main content

pkg_8185 (SOP 28)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSP0028DH-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P28GT-50-375B-4
JEITA Standard
The JEITA standard to which the device is compliant.
P-SOP28-0375-1.27
Package Status
Active
Package Type
SOP
Class
IC
Package Code
The unique identifier of this package.
pkg_8185
Lead Count
28
Pb (Lead) Free
Yes
Length
17.9mm
Width
7.2mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.9mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
17.9 x 7.2 x 2.9

Documentation