Skip to main content

pkg_8186 (SOP 28)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSP0028DJ-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P28GU-50-450A-4
JEITA Standard
The JEITA standard to which the device is compliant.
P-SOP28-0450-1.27
Package Status
Active
Package Type
SOP
Class
IC
Package Code
The unique identifier of this package.
pkg_8186
Lead Count
28
Pb (Lead) Free
Yes
Length
18mm
Width
8.4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.95mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
18 x 8.4 x 2.95

Documentation