Skip to main content

pkg_8188 (SOP 40)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSP0040DB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P40GW-50-525A-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-SOP40-0525-1.27
Package Status
Active
Package Type
SOP
Class
IC
Package Code
The unique identifier of this package.
pkg_8188
Lead Count
40
Pb (Lead) Free
Yes
Length
13.34mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.8mm

Documentation