Skip to main content

pkg_8190 (SOP 44)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSP0044DA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P44GX-50-600A-4
JEITA Standard
The JEITA standard to which the device is compliant.
P-SOP44-0600-1.27
Package Status
Active
Package Type
SOP
Class
IC
Package Code
The unique identifier of this package.
pkg_8190
Lead Count
44
Pb (Lead) Free
Yes
Length
27.83mm
Width
13.24mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
27.83 x 13.24 x 3

Documentation