Skip to main content

pkg_8192 (SOP 32)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSP0032DG-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S32GM-50-525A-3
JEITA Standard
The JEITA standard to which the device is compliant.
P-SOP32-0525-1.27
Package Status
Active
Package Type
SOP
Class
IC
Package Code
The unique identifier of this package.
pkg_8192
Lead Count
32
Pb (Lead) Free
Yes
Length
13.34mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.85mm

Documentation