Skip to main content

pkg_8197 (SSOP 24)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSP0024GC-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P24ML-80-JAA-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-SSOP24-11.8x18.1-0.80
Package Status
Active
Package Type
SSOP
Class
IC
Package Code
The unique identifier of this package.
pkg_8197
Lead Count
24
Pb (Lead) Free
Yes
Length
18.1mm
Width
11.8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.78mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
18.1 x 11.8 x 2.78

Documentation

Type Title Date
Carrier/Package PDF 51 KB 日本語
Package Outline Drawing PDF 371 KB
2 items