Skip to main content

pkg_8199 (SSOP 38)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSP0038JB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P38GS-65-300B-3
JEITA Standard
The JEITA standard to which the device is compliant.
P-SSOP30-0300-0.65
Package Status
Active
Package Type
SSOP
Class
IC
Package Code
The unique identifier of this package.
pkg_8199
Lead Count
38
Pb (Lead) Free
Yes
Length
12.45mm
Width
6.1mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
12.45 x 6.1 x 2

Documentation