Skip to main content

pkg_8200 (SSOP 38)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSP0038JC-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P38GT-65-375B-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-SSOP38-0375-0.65
Package Status
Active
Package Type
SSOP
Class
IC
Package Code
The unique identifier of this package.
pkg_8200
Lead Count
38
Pb (Lead) Free
Yes
Length
12.65mm
Width
8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
12.65 x 8 x 2

Documentation

Type Title Date
Carrier/Package PDF 201 KB
Carrier/Package PDF 176 KB
Carrier/Package PDF 171 KB
Carrier/Package PDF 38 KB
Carrier/Package PDF 51 KB 日本語
Package Outline Drawing PDF 11 KB
6 items