Skip to main content

pkg_8201 (SSOP 64)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSP0064GB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P64GW-80-525A-3
JEITA Standard
The JEITA standard to which the device is compliant.
P-SSOP64-0525-0.80
Package Status
Active
Package Type
SSOP
Class
IC
Package Code
The unique identifier of this package.
pkg_8201
Lead Count
64
Pb (Lead) Free
Yes
Length
25.85mm
Width
13.8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.3mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
25.85 x 13.8 x 2.3

Documentation

Type Title Date
Carrier/Package PDF 49 KB
Carrier/Package PDF 205 KB
Carrier/Package PDF 198 KB
Carrier/Package PDF 46 KB
Carrier/Package PDF 51 KB 日本語
Package Outline Drawing PDF 12 KB
6 items