Skip to main content

pkg_8207 (TQFP 64)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTQP0064JA-B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P64GK-65-YET
JEITA Standard
The JEITA standard to which the device is compliant.
P-TQFP64-12x12-0.65
Package Status
Active
Package Type
TQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_8207
Lead Count
64
Pb (Lead) Free
Yes
Length
12mm
Width
12mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
12 x 12 x 1.2

Documentation

Type Title Date
Carrier/Package PDF 244 KB
Carrier/Package PDF 255 KB
Carrier/Package PDF 187 KB
Carrier/Package PDF 214 KB
Carrier/Package PDF 223 KB
Carrier/Package PDF 172 KB
Carrier/Package PDF 200 KB
Carrier/Package PDF 52 KB 日本語
Package Outline Drawing PDF 30 KB
9 items