Skip to main content

pkg_8208 (TFQFP 80)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTQP0080KD-B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P80GK-50-9EU-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-TFQFP80-12x12-0.50
Package Status
Active
Package Type
TFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_8208
Lead Count
80
Pb (Lead) Free
Yes
Length
12mm
Width
12mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
12 x 12 x 1.2

Documentation