Skip to main content

pkg_8211 (TQFP 100)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTQP0100JB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S100GF-65-9BT-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-TQFP100-14x20-0.65
Package Status
Active
Package Type
TQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_8211
Lead Count
100
Pb (Lead) Free
Yes
Length
20mm
Width
14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
20 x 14 x 1.2

Documentation

Type Title Date
Carrier/Package PDF 172 KB
Carrier/Package PDF 200 KB
Carrier/Package PDF 52 KB 日本語
Carrier/Package PDF 72 KB
Carrier/Package PDF 61 KB
Package Outline Drawing PDF 12 KB
6 items