Skip to main content

pkg_8220 (TSOP(1) 32)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSA0032KE-B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P32GU-50-9KH-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-TSOP(1)28-8x13.4-0.50
Package Status
Active
Package Type
TSOP(1)
Class
IC
Package Code
The unique identifier of this package.
pkg_8220
Lead Count
32
Pb (Lead) Free
Yes
Length
13.4mm
Width
8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
13.4 x 8 x 1.2

Documentation