Skip to main content

pkg_8223 (LTSOP(1) 32)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLSA0032KA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S32GX-50-EJA-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-LSOP(1)32-0600-0.50
Package Status
Active
Package Type
LTSOP(1)
Class
IC
Package Code
The unique identifier of this package.
pkg_8223
Lead Count
32
Pb (Lead) Free
Yes
Thickness
Seated height or Package height
(Please check the outline drawing)
1.27mm

Documentation