Skip to main content

pkg_8229 (TSOP(1) 40)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSA0040KA-B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S40GZ-50-LJH1-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-TSOP(1)40-10x20-0.50
Package Status
Active
Package Type
TSOP(1)
Class
IC
Package Code
The unique identifier of this package.
pkg_8229
Lead Count
40
Pb (Lead) Free
Yes
Length
20mm
Width
10mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
20 x 10 x 1.2

Documentation