Title | Information |
---|---|
Pkg. Name | PTSA0040KA-C |
Pkg. Previous Code | S40GZ-50-LKH-3 |
JEITA Standard | P-TSOP(1)40-10x20-0.50 |
Package Status | Active |
Package Type | TSOP(1) |
Class | IC |
Package Code | pkg_8232 |
Lead Count | 40 |
Pb (Lead) Free | Yes |
Length | 20mm |
Width | 10mm |
Thickness | 1.1mm |
Pkg. Dimensions (mm) | 20 x 10 x 1.1 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 214 KB | |
Carrier/Package | PDF 62 KB | |
Carrier/Package | PDF 85 KB | |
Carrier/Package | PDF 209 KB | |
Carrier/Package | PDF 191 KB | |
Carrier/Package | PDF 198 KB | |
Carrier/Package | PDF 207 KB | |
Carrier/Package | PDF 39 KB | |
Package Outline Drawing | PDF 11 KB | |
9 items
|