Skip to main content

pkg_8233 (TSOP(1) 48)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSA0048KG-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S48GY-50-MJH1-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-TSOP(1)48-12x18-0.50
Package Status
Active
Package Type
TSOP(1)
Class
IC
Package Code
The unique identifier of this package.
pkg_8233
Lead Count
48
Pb (Lead) Free
Yes
Length
18mm
Width
12mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
18 x 12 x 1.2

Documentation