Skip to main content

pkg_8243 (TSOP(2) 26)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSB0026DC-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S26G3-50-9JD-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-TSOP(2)26-0300-1.27
Package Status
Active
Package Type
TSOP(2)
Class
IC
Package Code
The unique identifier of this package.
pkg_8243
Lead Count
26
Pb (Lead) Free
Yes
Length
7.62mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm

Documentation