Skip to main content

pkg_8265 (TSOP(2) 34)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSB0034DA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S34G7-50-7JD-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-TSOP(2)34-0500-1.27
Package Status
Active
Package Type
TSOP(2)
Class
IC
Package Code
The unique identifier of this package.
pkg_8265
Lead Count
34
Pb (Lead) Free
Yes
Length
12.7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.1mm

Documentation

Type Title Date
Carrier/Package PDF 71 KB
Carrier/Package PDF 74 KB
Carrier/Package PDF 198 KB
Carrier/Package PDF 41 KB
Carrier/Package PDF 33 KB
Package Outline Drawing PDF 11 KB
6 items