Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PTSB0044GE-K |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
S44G5-80-7KF3-2 |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-TSOP(2)44-0400-0.80 |
Package Status | Active |
Package Type | TSOP(2) |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_8276 |
Lead Count | 44 |
Pb (Lead) Free | Yes |
Length | 18.37mm |
Width | 10.16mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
1.2mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
18.37 x 10.16 x 1.2 |