Title | Information |
---|---|
Pkg. Name | PTSA0048KB-A |
Pkg. Previous Code | TFP-48DAV |
JEITA Standard | P-TSOP(1)48-12x18.4-0.50 |
Package Status | Active |
Package Type | TSOP(1) |
Class | IC |
Package Code | pkg_828 |
Lead Count | 48 |
Pb (Lead) Free | Yes |
Length | 18.4mm |
Width | 12mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 18.4 x 12 x 1.2 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 62 KB | |
Carrier/Package | PDF 85 KB | |
Carrier/Package | PDF 331 KB | |
Carrier/Package | PDF 139 KB | |
Carrier/Package | PDF 130 KB | |
Carrier/Package | PDF 107 KB | |
Package Outline Drawing | PDF 25 KB | |
7 items
|