Skip to main content

pkg_8282 (TSOP(2) 50)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSB0050GA-B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S50G5-80-7JF1-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-TSOP(2)50-0400-0.80
Package Status
Active
Package Type
TSOP(2)
Class
IC
Package Code
The unique identifier of this package.
pkg_8282
Lead Count
50
Pb (Lead) Free
Yes
Length
10.16mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.1mm

Documentation