Skip to main content

pkg_8293 (TSOP(2) 50)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSB0050GB-B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S50G5-80-9PF-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-TSOP(2)50-0400-0.80
Package Status
Active
Package Type
TSOP(2)
Class
IC
Package Code
The unique identifier of this package.
pkg_8293
Lead Count
50
Pb (Lead) Free
Yes
Length
20.86mm
Width
10.11mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
20.86 x 10.11 x 1.2

Documentation

Type Title Date
Carrier/Package PDF 71 KB
Carrier/Package PDF 74 KB
Carrier/Package PDF 198 KB
Carrier/Package PDF 196 KB
Carrier/Package PDF 193 KB
Carrier/Package PDF 32 KB
Carrier/Package PDF 71 KB
Package Outline Drawing PDF 12 KB
8 items